Change Language :

SHT-HTX - high temperature
Linear module with stainless steel shafts and lead screws for high temperatures up to 180°C.

SETC - lightweight
Particularly lightweight version of the single-tube guide. Also available as flanged version.

SLT - Flat
Flat design due to lateral lead screw arrangement. Based on drylin T miniature guide.

ZLW-1660-OD
Installation size 16: Reverse toothed belt axis with a maximum stroke lengths of 3,000m.

ZAW - cantilever axis
Drive unit permanently assembled, only profile and load are moved. High acceleration.
Buy ZAW cantilever axis
SLW- stainless steel XY table
Structure made entirely of stainless steel materials VA and 316 stainless steel. Flat and compact.
With the online configurator for drive technology, after entering your requirements, you will receive linear drives with lead screw, toothed belt or rack and pinion drive, which you can configure according to your needs. Motors, motor control systems and other accessories for your linear drives can also be ordered directly.

In person:
Monday to Friday from 7 am - 17 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr