Change Language :

Our drive technology consists of lubrication-free linear axes that are driven by lead screws, toothed belts or gear racks. Both electric and manual drives are available, either with electric motors or hand wheels. In addition to numerous standard designs, igus also offers linear drives for special requirements, such as lightweight and ready-to-install plastic linear axes or solid stainless-steel linear modules for heavy loads. The drive systems are characterised by a long service life, precision and high reliability. The drylin drive technology is also dirt-resistant, lightweight, quiet and suitable for almost all applications and industries around the world. All linear modules can be customised in our drive technology configurator according to your needs.
All our linear drives from igus drive technology work without external lubricants. Lead screws, toothed belts or gear racks allow the linear modules to move. We provide you with suitable solutions for the most individual applications.
Configure the right linear axis now. Accurate to the millimetre and ready to install.

Lead screw drives offer high load capacity and are ideal for applications where precision and force transfer are important. They are well suited for vertical movements and heavy load applications. The lead screw drive ensures strong and accurate positioning.
Toothed belt drives are ideal for applications that require high speeds and dynamic movements. They offer high acceleration and repeatability. The toothed belt drive enables low-friction and quiet movement.
Rack and pinion drives offer a combination of high speed, precision and load capacity. They are particularly suitable for long distances and horizontal movements. The rack and pinion drive allows smooth and strong movement along the axis.
Our different linear drives offer a wide variety of advantages for all kinds of applications.
Yes! The drylin E linear drives do not require additional lubricants and are therefore particularly resistant to contamination. Our drive systems can even be used with sand, swarf and dust.
We have put together a selection of narrow and flat linear units for particularly small installation spaces. You can choose from linear axes with lead screw or toothed belt drives, which can be driven manually or by motor.
You can also use our ready-to-install linear modules for motorised lead screws drives. Thanks to the direct lead screw support in the motor, which is connected directly to your new linear module and therefore does not require a motor flange or coupling, up to 35% installation space can be saved with the drive elements, depending on the version.
At igus you will find numerous technical accessories for manual and electric drives. Our portfolio contains products from operating elements such as position indicators and hand wheels up to fastening and assembly accessories and individual electric motors in a wide variety of designs. Here you will find an overview of all linear module accessories
For very long travels, we offer an endless gear linear module. This is based on a rack and pinion drive and can be expanded almost endlessly using an interlocking carriage profile. Several carriages can also be controlled in parallel or independently of one another.

With the online configurator for drive technology, after entering your requirements, you will receive linear drives with lead screw, toothed belt or rack and pinion drive, which you can configure according to your needs. Motors, motor control systems and other accessories for your linear drives can also be ordered directly.
The Low Cost Automation product range offers you fast, simple and affordable components to effectively automate your manual work steps. Achieve a fast ROI thanks to our low prices and reduced maintenance costs. What robot types are available from igus and which one is best for your application? There are many factors that influence the selection of the right robot. Here you will find an overview of the most common robot types produced by igus in Germany and guidelines on how to use them:

In person:
Monday to Friday from 7 am - 17 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr