Lead screw linear modules with round shafts

Discover the versatile and configurable SHT series

Three views of components from the drylin SHT product range with spindle and guide rods.

All products in the SHT series at a glance

Linear module with lead screw drive and guide rails.

SHT - Standard series

  • Three installation sizes available
  • Various materials for shaft and lead screw
  • Optional FDA-compliant with corrosion-resistant stainless steel
Stainless steel drylin SHT-ES1 linear axis with visible screws and guide elements.

SHT - Stainless steel

  • Chemical resistance
  • Extremely robust
  • FDA-compliant option available
Cross table with linear guide and central drive.

SHT-XY - XY table

  • As standard or preload version
  • High precision & stiffness
  • Accurate alignment through CNC manufacturing
Linear module with lead screw drive and guide rods.

SHT-FF - Fast Forward

  • With quick-release mechanism
  • Precise and fast positioning
  • Including self-locking brake
Cross connector with three parallel rods and a threaded spindle for a linear guide system.

SHT econ and SHTP econ

  • Lightweight
  • Very cost-effective
  • Corrosion-resistant
drylin SHTC Heavy Duty linear module with screw drive and guides.

SHTC - Heavy Duty

  • For large loads up to 25,000 N
  • Maximum stroke length up to 1,500mm
  • Also for multi-carriage systems
drylin SHT-PL-HR spindle drive with guide rods and threaded spindle.

SHT-PL "preload"

  • Preloaded trapezoidal lead screw nut
  • Manually and continuously adjustable radial clearance
  • Operation with hand wheel or motor
Linear guide with threaded spindle and plastic carriage in several connected modules.

SHTC - Flexible

  • Design flexibility
  • Ideal for 2 carriages
  • Maintenance-free dry operation
  • Adjustable bearing clearance
SHT high-lead thread drive with spindle and guide shafts.

SHTS - Fast

  • Pitch 10 x 12, 10 x 50, 18 x 100
  • High helix lead screw
  • High-speed solution
  • Maintenance-free dry operation
Linear axis with carriage and clamp.

SHT-BB - With ball bearing spindle

  • Higher rotation speed and higher precision
  • Belt drive permits radial loads
  • Constant drive torque
  • Less axial clearance
SHT zero-backlash nut actuator with spindle and highlighted support.

SHT ZB - Zerobacklash

  • Lubrication and maintenance-free
  • High, load-independent precision
  • Self-adjusting
  • Quiet & Corrosion-free
Three stainless steel guides with threaded rod and round bars, isolated on a white background.

SHTC - HYD Hygienic Design

  • Easily cleaned solution
  • Screw connections easily accessible
  • Materials: plastic and stainless steel
drylin SHTP-12 spindle with several plastic guides and threaded rods.

SHTP - Economical

  • Solid polymer design
  • Low weight & Price
  • Corrosion-resistant

SHT-HTX - High temperature +180 °C

  • Stainless steel shafts and spindle
  • Bearing material iglidur® X
  • Carriage and crossbars made of anodised aluminium

Application examples with drylin SHT lead screw linear systems

Special measurement setup with lead screw axes

Robotic setup for an art application on a workbench.

Testing device ready for series production thanks to igus

Bending test device with a test specimen clamped between two rollers.

Industrial vehicles with special tasks

Special forklift with an extendable fork arm for transporting materials.

Further applications with lead screw linear systems

Red vertical slats in front of a technical frame.

Further information about the SHT linear modules

Linear guide with spindle and carriage for an industrial axis.

Linear system with carriage clamping

  • For SHT installation sizes 12, 20 and 30
  • Also for reverse or multi-carriage configuration
  • Securing the position especially in vertical installation position
DMX actuators in different sizes shown from the front on a grey background.

Matching electric motors

  • All common installation sizes from NEMA 8 to NEMA 34 are available
  • Available ready to connect
  • With encoder and brake upon request
  • Matching motor control systems available
drylin accessories for linear modules: various fastening parts and end stops.

Technical accessories

  • Accessories for manual positioning and format adjustment
  • Accessories for electrical adjustments
  • Assembly and fastening options
  • Suitable stepper motors, EC motors or DC motors for electrical operation

Consulting

I look forward to answering your questions

J. & E. Papadopoulos S.A. - igus® Distribution Partner+30 210 4113133Write e-mail

Shipping and consultation