Service life

What can the iglidur® materials for continuous operation do?

  • The versatile endurance runner, highly wear-resistant on (almost) all shafts with very low coefficient of friction
  • Low wear with many shaft materials
  • Low coefficient of friction in dry operation
  • Vibration-dampening
iglidur J material
  • The classic endurance runner, very wear-resistant on (almost) all shafts
  • For particularly long operating times
  • Low coefficient of friction
  • Extremely high wear resistance
iglidur W300 material
  • Specialist for pivoting and pulsating loads
  • Low coefficient of friction
  • Good media resistance
  • Low moisture absorption
iglidur J3 material
  • Can be used with many shafts and loads
  • Very low coefficient of friction on steel
  • Meets the fire protection requirements of the US Federal Aviation Administration (FAA) for aircraft interiors
  • For continuous use at up to +180°C
  • For medium to high loads
J350 material
  • Ideal for plastic shafts
  • Very good coefficient of friction at low and medium loads
  • Good media resistance
  • Higher temperature resistance than iglidur® J
J260 material
  • Endurance runner with all-round profile
  • Very wear-resistant
  • For continuous use at up to +180°C
  • Suitable for humid environments
W360 material
  • For high speeds
  • Specially developed for fast rotating applications
  • Very low coefficient of friction
  • Very good wear resistance
L250 material
  • Resistant to temperatures and media
  • For continuous use at up to +250°C
  • Up to 5m/s rotational speed
  • Very good wear resistance
L500 material
  • Low-cost material
  • Low coefficient of friction
  • Good abrasion resistance
  • Low coefficient of friction in dry operation
  • Very cost-effective
R material
  • Low-cost material with silicone
  • Low coefficient of friction at high speeds
  • For low loads
  • Very cost-effective
D material
  • Specifically for aluminium shafts
  • Extremely long service life on anodised aluminium
  • Low coefficient of friction
  • Low wear
J200 Material

Consulting

I look forward to answering your questions

J. & E. Papadopoulos S.A.+30 210 4113133Write e-mail

Shipping and consultation