Robust stainless steel linear modules

  • Individually configurable
  • Resistant to chemicals
  • Extremely robust design
  • With corrosion-resistant steel components
  • Choice of plain bearings: iglidur® J = standard, iglidur® A180 = FDA-compliant, iglidur® X = high temperature

What you will find on this page

Free online consultation

Our stainless steel linear axis at a glance:

drylin_SHT-ESX-20_VA_CMYK.tif

SHT-ES Stainless steel

  • Slide length 65 - 180 mm
  • Maximum stroke length: 300 - 1500 mm
  • Shaft diameter 8 - 30 mm
drylin_SHTC-EWM-HYD.tif

SHT - Hygienic design

  • FDA-compliant
  • Flushable
  • Generous gap dimensions
DRE_PROD_SLW-ES_1.tif

SLW-ES - corrosion-resistant stainless steel version

  • Bearing material selectable
  • FDA-compliant with iglidur® A180 bearing
  • High temperature with bearing iglidur® X up to +250 °C
Lead screw axes with motor

ZLW stainless steel linear axis

  • Flat system height 40 mm
  • Stroke lengths up to 2000 mm
  • corrosion-free due to 304 SS and 316 stainless steel

lubrication-free & hygienic

Corrosion-free

High load capacity

Resistant to chemicals

Not all stainless steels are the same

Different materials within the axis

Spindle materials

Shaft materials

Bearing materials

Customer application examples

Offshore robot for tough environments

drive technology Remotion application example

Special measurement setup with lead screw axes

Drive technology application example Art Robotics

3D printer for concrete l Lubrication-free solution for dusty environment

Drive technology application example

Electric drive technology in an automated positioning system

Drive technology in an order picking unit

More application examples

AWB

Consulting

I look forward to answering your questions

J. & E. Papadopoulos S.A.+30 210 4113133Write e-mail

Shipping and consultation