Change Language :

iguform S270
The iguform S270 gear racks are now also available in module 4 up to a length of 1,000 mm for continuous assembly.
Customised reworking or desired special geometries are possible for all sizes on request.
possible.
Factsheet for download
All technical information can be found in our PDF.

Weight comparison: iguform S270, aluminium, steel
The graph shows the weight comparison of iguform S270, aluminium and steel.
It shows that the iguform S270 gear rack is up to a factor of 5 lighter than metal gear racks.

special part
I can't find the size I want in the shop or I need customised gear for my application.

Free brochure and samples
Order your free gear samples now or download the gear brochure.
In person:
Monday to Friday from 7 am - 17 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr