Plain bearing white paper

White paper: Focussing on PFAS

  • What are PFAS and why are they so popular in industry?
  • Why are PFAS problematic?
  • What is the legal situation in the EU?
  • Challenges for the industry: What is igus doing?
  • Insight into material development
  • PTFE-free and PFAS-tested products
  • In exchange with various industries
White paper preview
White paper preview
  • Costs of lubrication for the environment
  • Requirements for the use of lubrication-free plain bearings
  • Reports and figures from the field
  • Costs of lubrication
  • How do lubrication-free plain bearings work?
  • Operating conditions for lubrication-free plain bearings
Seven tips white paper preview
  • Determining requirements and optimising procurement
  • Comparing component requirements with performance data
  • Checking the need for special geometries or dimensions
  • Selecting the most favourable manufacturing process
    and much more.
White paper preview: Typical bearing damage – How to avoid premature plastic bushing failure
  • Different types of damage patterns for plain bearings
  • How you can avoid damage to plain bearings
  • Tips for analysing damage to plain bearings
Bearing point with grease and dirt
  • Important functions of lubrication for plain bearings
  • Reasons for switching to lubrication-free plain bearings
  • Differentiation: Lubrication-free iglidur® plain bearings vs. lubricated metallic bearings
  • How self-lubricating plain bearings work
  • The following points must be considered when changing to dry-operating plain bearings
Preview white paper
  • What should be considered when it comes to mating partners?
  • How can or should plain bearings be fixed?
  • What forces occur in the bearing point?
  • What should be taken into account with regard to operating conditions such as temperature, humidity, dirt, etc.?
  • How is the service life of a plain bearing defined?
Press-fit of a plastic plain bearing
  • Tolerance design for defining the correct bearing clearance
  • Methods and tips for measuring plastic bearings
  • Installation tolerances and procedures to simplify installation
  • Methods for installing plain bearings made of plastic
Plain bearing and shaft
  • Problem situation: Downtimes and stoppages due to maintenance
  • Galvanising: Hot-dip galvanising and electrogalvanising
  • Nitriding: Gas nitriding and nitrocarburising
  • Hard chrome-plated shafts
  • Case study: Heavy-duty tests with iglidur® materials
  • Product development through continuous in-house research
  • Technology and market outlook
Test rig in the test laboratory
  • How do I find the right plastic bearing?
  • Which plain bearing materials are available and what characterises them?
  • How do plain bearing materials compare with each other?
  • What is the wear behaviour of the various plain bearing materials? (Test procedures, test results)
Injection mould with injection-moulded component
  • 9 tips to save costs on injection moulds and materials
  • Understanding the phenomenon of shrinkage
  • Producing injection moulds even more cost-effectively with the 3D printer
  • Is injection moulding the right choice? Choosing the right manufacturing process
  • Get the finished component in a flash with the 3D printing service tool

Free consultation

Laptop with igus website

Sample box - iglidur plain bearings

iglidur improves sample box

Plain bearing wiki

Plain bearing wiki

Consulting

I look forward to answering your questions

J. & E. Papadopoulos S.A.+30 210 4113133Write e-mail 

Shipping and consultation