Change Language :
With the new combination of drylin® W linear guide and a linear carriage with a hole pattern compatible with RAM Mounts (two, three and four holes), assembling monitors and control elements in driver's cabs is now even easier. Sizes 10-30 and 10-40 - hard-anodised, silver or black anodised - have been used successfully in monitor adjusters for years and now offer a plug & play solution without additional adapters for the first time.
The linear guide runs entirely without lubrication and is ideal for clean cabin environments. No additional dirt can adhere - an advantage if soil, dust or plant residues get into the cabin during work.
Guided monitors and armrests reduce
vibrations that occur during daily operation. The result: a smoother driving experience, less strain on the operator and a quiet, high-quality sense of movement. Can be customised to any cabin.
With the clip-on carriage, it is easy to add, remove or repositioned monitors on the spot, for example. Operator terminals can be quickly switched between different tractors or machines - an advantage for farms with changing work groups.
In person:
Monday to Friday from 7 am - 17 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr