Clean, smooth-running components for printing technology

Tech up & Cost down with motion plastics for the printing industry

Advantages of our products

  • Lubrication-, corrosion- and maintenance-free for 24/7 use
  • Insensitive to pressurised powder and paper dust
  • Vibration-damping and quiet running
  • Space and weight saving
  • Available from stock
  • Cost-effective
  • Complete system or individual components from batch size 1
  • Fast delivery and easy installation
  • Long, predictable service life
Large cutting and processing system in a workshop hall for banners and advertising material.

Top products for printing technology

igus E6 energy chain on a linear guide.

Energy chain E6.1

  • Extremely low-noise and low-vibration
  • Consistently high precision and dynamics
  • Smooth, cable-friendly interior
CF9 cable with an opened jacket and visible internal structure.

chainflex control cable CF9

  • For the highest loads
  • Highly bend-resistant TPE outer sheath
  • 4-year guarantee
DryLin-W guide carriage with two rollers and a metal bracket.

Linear guide drylin W

  • High rigidity
  • Insensitive to dirt due to dry operation
  • Simple assembly, maintenance-free
Two cylindrical iglidur G plain bearings made of plastic.

Plain bearing iglidur G

  • High wear resistance
  • Insensitive to dust and dirt
  • Cost-effective
Three xiros ball bearings in white, blue, and dark gray side by side.

Polymer ball bearing xiros

  • Up to 40% more cost-effective than metal bearings
  • 100% lubrication-free
  • Temperature-resistant from -40 to +80°C
igubal KSTM and ESTM spherical bearings in black with light-colored liners.

Spherical bearing igubal

  • Up to 80% lighter than metal bearings
  • Low-friction dry running
  • Resistant to dust and dirt

Success stories

Maintenance-free drive technology ensures the long-lasting positioning of print heads at Elried

drylin ZLW and drylin D1-Motorsteuerung in an Elried printing setup label a wooden block.

Handwriting robot works precisely, quietly and without failure thanks to dry-tech components

Writing robot with drylin components writes on paper.

Clean precision in folding machines with lubrication-free bearing components

Machine unit with rollers, guides and a sensor in an industrial module.

Low-vibration energy chain for high print quality in large format printers

Vector 2008 large-format printer for the printing process.

Cable guides for reliable media supply for large format printers

Media feeder system with paper stacks on pallets beside a large-format printer.

Conveyor rollers with xiros ball bearings, 100% free of lubricants

Roller conveyor with red rollers and a warning symbol on a machine.

Maintenance-free lead screw technology in book scanners

Book scanner with two reading arms and an open book cradle.

Consulting

I look forward to answering your questions

J. & E. Papadopoulos S.A.+30 210 4113133Write e-mail

Shipping and consultation