Smooth-running plastic bearings replace metal bearings in DMG machine tools

Fault-free plastic bearings at lid Maho Gildemeister save at least 50 % of costs

Profile

  • What was needed: " iglidur ®" -plastic plain bearing, energy chain
  • Requirements: Smooth running of the energy chain with high load in the machines
  • Industry: Machine tool construction
  • Success for the customer: Extensive laboratory tests for the replacement of the metal bearings led to the ideal product, the iglidur® bearings, which maintain a virtually constant coefficient of sliding friction over the entire service life, are maintenance-free and at the same time mean a cost saving of at least 50 per cent
Deckel Maho production facility

Problem

Solution

Energy chains
polymer plain bearings
Tool magazine chain
Manual work at DMG plants

Consulting

I look forward to answering your questions

J. & E. Papadopoulos S.A.+30 210 4113133Write e-mail

Shipping and consultation