drylin® E motor control systems

The innovative motor control systems for stepper EC/BLDC and DC motors

Motor control system for drylin E stepper motors, DC motors and EC motors dryve D1
D3 motor control system
  • Easy to operate, quick to connect
  • Linear carriages, for example, can be controlled directly on the device
  • Various speeds and approach modes
  • Can be combined with switches or joystick
  • Cost-effective
  • Immediately ready for use
  • Request functional extension
D7 stepper motor output stages
  • No specialist knowledge, software or programming required
  • Control via standardised clock/direction interface on higher-level control systems
  • Simple height adjustments or drawer movements as well as precise pick & place applications possible
  • Sample program for download
D5, D6 motor control system
  • Ready for immediate use. No parameterisation or programming necessary
  • Left/right rotation via digital input
  • Speeds and accelerations via external PWM input signal
  • Available with and without housing
  • Cost-effective
  • Sample program for download

Why drylin® E motor control systems?

Fast delivery

Fast delivery

Stocks

Constantly maintained large stocks

Service life icon

Long product life

Long-term availability icon

Product range available long-term

No minimum order quantity icon

No minimum order quantity

100% tested icon

100% tested

dryveXP for motor control systems

drylin® E dryve experience

Sample programs for motor control systems

  • Download programs with master/control system program & dryve parameterisation
  • Reduced integration time
  • Cost savings
  • Compatible with industrial manufacturers (Siemens, Beckhoff, Wago etc.)
  • Compatible with conventional single-board computers/developer boards
    (Arduino, Raspberry Pi, Beaglebone)
Sample programs from igus

White paper on motor control systems

White paper on motor control systems
  • What are the similarities and differences between the igus® motor control systems?
  • For which motor type should the motor control system be suitable?
  • Which sensors or signal transmitters can be connected?
  • What integration is required at the control level?
  • Checklist: which specifications and requirements are important?

Application examples with igus motor control systems

Application VonJan Laser

Positioning in the laser application laboratory

Motors application example XXL scanner

XXL X-ray scanner

Smooth movement in the sensor test rig

Smooth movement in the sensor test bench

AWB

Further application examples

drylin® E electric motors

Electric motors

drylin® E switching power supply units

Power supply unit

Consulting

I look forward to answering your questions

J. & E. Papadopoulos S.A.+30 210 4113133Write e-mail

Shipping and consultation