E-motors in a 24-hour delivery banner.

drylin E electric motors

Ready for ship in 24 hours

Automation with stepper motors, DC motors and EC/BLDC motors

Rotary encoder with shaft and two connectors, cut out.

Stepper motors

  • Powerful in 5 sizes
  • Motors with metric connector or stranded wires
  • Safety with encoder and brake
  • With flattened motor shaft (D-Cut) for increased anti-rotation feature
Compact electric motor with metal housing and protruding shaft.

DC motors

  • Also available with protective housing
  • Torques from 0.1 to 1.8Nm
  • Speeds up to 440rpm
  • With flattened motor shaft (D-Cut) for increased anti-rotation feature
MOT-EC-56-C-I-A-FRONT servomotor with connector and cable connection.

EC/BLDC motors

  • With Hall and encoder
  • Sizes NEMA: 17, 23 and 34
  • Virtually wear-free
  • Very high speeds
  • More cost-effective than conventional servomotors
Compact stepper motor with front flange and plug-in connector.

Lead screw stepper motors

  • 3 sizes with holding torque 0.1-2Nm
  • 7 lead screw types with pitches from 0.8-50mm
  • Matching lead screw nuts available
  • Lead screw can be attached from both sides for stepper motor without encoder
Electric motor with flange and two connectors.

Stepper motor with IP68 water protection

  • Installation size: NEMA23/flange dimension 56mm
  • Protection class - motor housing: IP68 (10m)
  • Holding torque: 1.30Nm
  • Rated current: 4.20A
  • Motor connection: Terminal box
Compact geared motor with metal housing and connected cables.

DC motor with worm gear

  • With spline
  • Space-saving & quiet
  • Torques from 0.75Nm to 2.00Nm
  • Speeds up to 350rpm
  • Position encoder included

Why drylin E motors?

Ready to ship in 24hrs

Constantly maintained large stocks

Long product life

Product range available long-term

Delivery from 1, no minimum order quantity.

No minimum order quantity

100% tested

drylin E product finder

Motor and gears as a symbol for product finder and expert advice.

For electric motors

Gear symbol for drive technology.

For electric linear drives

For lead screw motors

Our service offers

drylin E motor control systems

  • Quick initial operation
  • Simple and intuitive user interface
  • Compatible with industrial control systems
  • For all drylin linear axes
Information on motor control systems

drylin E sample programmes

  • Download programmes with master/control programme & dryve parameterisation
  • Compatible with industrial manufacturers (Siemens, Beckhoff, Wago, etc.)
  • Compatible with common single-board computers/developer boards
    (Arduino, Rasperry Pi, Beaglebone)
To the sample programs

Application examples with igus motors

Positioning in the laser application laboratory

drylin positioning system under a measuring head with precision bearing.

XXL X-ray scanner

X-ray system for product quality control in a test room.

Motorised mirror ceiling consisting of 120 mirrors

View of a modern exhibition with a mirrored ceiling and blue lighting.

Smooth movement in the sensor test bench

Microelectronics test stand with sensor test head, drylin ZLW and igus e-chain.

Further application examples

Plain bearings in industrial applications for construction machines, wind turbines, and production.

You might also be interested in

Two igus gearboxes with flange and shaft.

drylin E motor drive

  • Planetary gearbox for igus stepper motors NEMA 23 and 34
  • Increased motor torque
  • Higher holding torque of a brake
  • Two installation sizes
  • Reduction ratios of 3 & 5 available
Two coupling halves for a shaft coupling on a white background.

drylin E jaw couplings

  • With square or round housing
  • 20 versions in stock
  • Vibration-dampening & pluggable
  • Temperature range from -30°C to +100°C
drylin E power supply NDR-240-48 by Mean Well with a blue front label and metal housing.

drylin E switching power supply units

  • 8 versions in the online shop
  • Rated power from 75 - 960W
  • Ready to ship in 24h
  • Suitable for igus motor controls
Motek cable collection with four motor cables and different connectors.

drylin E motor cables

  • Lengths of 3m, 5m, 10m or 20m
  • Various outer materials
  • Straight and angled connectors
  • Available from stock

Consulting

I look forward to answering your questions

J. & E. Papadopoulos S.A.+30 210 4113133Write e-mail

Shipping and consultation