Condition monitoring system with smart sensor technology for machine data acquisition

Condition monitoring monitor for cable carriers with warning and approval symbols.

Eliminate unplanned downtime.
Increase machine availability.
With smart plastics.

The advantages of an intelligent condition monitoring system:

  • Increased machine availability and expected product service life
  • Direct input into the PLC machine control system for immediate action.
  • Better fault analysis thanks to real-time machine data acquisition
  • Easy integration into Industry 4.0 / Smart Factory concepts
  • Elimination of unplanned downtime or machine failures
  • Reduce maintenance costs through early warnings
  • Implementation of condition-based maintenance

Condition monitoring – questions and answers:

Condition monitoring technology and components from i.Sense in detail:

igus isense sensors in a cable carrier system for condition monitoring.

i.Sense sensors

i.Sense module for cable condition monitoring.

i.Sense evaluation module

Dashboard for monitoring smart plastics KI machine data on a laptop.

i.Sense connectivity

How does smart plant monitoring work with i.Sense as a condition monitoring system?

When do I need a smart condition monitoring system for energy chains?

Condition monitoring systems for energy chain condition monitoring:

Energy chain link with warning symbol and marked wear point.

Push/pull force monitoring on e-chains with i.Sense EC.P

  • Measures the push and pull forces of the e-chain
  • Recommends switching off the system if a force limit is exceeded
Cable carrier with warning about an incorrect bending radius.

Breakage detection on e-chains with i.Sense EC.B

  • Detects chain breakage in the early stages
  • Prevents overloading and subsequent system failures
i.Sense EC.W monitors an energy chain with signal module and status display.

Low-cost condition monitoring with i.Sense EC.W

  • Real-time monitoring of the chain status
  • Direct, wired connection to machine control system

Condition monitoring systems for monitoring the condition of cables:

Cable carrier with warnings about bend radius and cable routing.

Tensile strength monitoring for cables with i.Sense CF.P

  • Measures the forces directly at the strain relief
  • Triggers a standstill via the break contact if the forces are too high
Cable carrier with warning about incorrect wiring and possible sensor interference.

Cable quality monitoring with i.Sense CF.Q

  • Measures the quality of the cable cores
  • Emits a signal in the event of core rupture or stops the system via a normally closed contact if required
Cable carrier for a gripper routes power and data between control and robot arm.

Monitoring data transmission with i.Sense CF.D

  • Integrated in cable, no measuring cable required
  • Packet losses are recognised in good time
  • Alarm signalling via NC contact or network

Examples of condition monitoring with igus:

GÜDEL gantry robot with two gripper axes above a trade show display.

"Maximum reliability"

Smart plastics for industrial applications with sensors and condition monitoring.

Customer applications worldwide

Further examples of condition monitoring from the real world:

Further information available for download:

Robust and smart - how digitally networked energy chains strengthen STS cranes in the port of Rotterdam

Brochure with a case study on digitalized cranes and port logistics on an orange background.

Overview of smart plastics

Insights into the complete product range for Industry 4.0

Cover of the smart plastics brochure 2025 with a magenta background and igus.eu logo.
Digital Smart Plastics interface on a laptop with igus products and monitoring applications.

Information ...

Tablet with igus CAD configurator, where a part is viewed by touch.

... try it ...

igus cable carrier system with warning symbol and accessory modules on a laptop screen.

... realise

Consulting

I look forward to answering your questions

J. & E. Papadopoulos S.A.+30 210 4113133Write e-mail

Shipping and consultation