Cable strain relief

Safe ✔ Durable ✔ Reliable ✔

Cable strain relief

What types of strain relief does igus offer?

CFX clamps

chainfix clamps

  • Can be integrated into KMA mounting bracket
  • For up to three cables stacked above one another
  • Reduced installation height, space-saving
  • High strength for dynamic applications
  • For the following energy chain systems: E4 | E6 | for all plastic-metal mounting brackets (KMA) with C profile
Tiewrap plates

Tiewrap plates

  • For many applications with medium rates of acceleration
  • Can be clipped onto some mounting brackets
  • Can be used as an individual part in switchgear cabinets or in the assembly of machines
  • For the following energy chain systems: easy chain | E2/000 | E2 tubes | E4 | E6
Strain relief separators

Strain relief separators

  • Can be integrated in the mounting bracket
  • Strain relief separator can be positioned anywhere as required
  • For applications with medium accelerations
  • Easy to fit, cost-effective
  • For the following energy chain systems: E2/000 | E2 e-tubes | E6 | T3
Honeycomb strain relief CFU

Honeycomb strain relief CFU

  • Strain relief achieved up to 80% faster
  • Simply insert cables and hoses into the honeycomb and close
  • Strain relief openable from both sides
  • Easy to make changes - add or remove cables/hoses
  • For the following energy chain systems: E2.48 | 3400/3500 | 3450/3480 | R68 | R167/168 | R2.48 | E4.48L/R4.48L | E4.42/H4.42/R4.42 | E61.52 | E6.52/R6.52
CFV strain relief element

CFV strain relief element

  • Strain relief for cables can be retrofitted easily, even in the case of closed energy tubes and different plug-in connectors
  • Easy to retrofit
  • For the following energy chain systems: E2/000 | R2.1 | E4.1L | E4.1
CFV strain relief element

Strain relief nuggets

  • Cost-effective, fast strain relief for easy applications with small space and medium accelerations
  • For all KMA mounting brackets with C-profile
  • For the following energy chain systems: For all KMA with C-profile or top-hat (DIN) rails
Strain relief connector system CFB

Strain relief connector system CFB

  • For applications with high accelerations and loads e.g. Machine tools
  • Standard screw connection
  • Customised production from 1 piece.
  • For the following energy chain systems: E4 | E6 | for all plastic-metal mounting brackets (KMA) with C profile
i.Sense CF.P: tensile force monitoring for cables

CF.P tensile force monitoring

  • The CF.P sensor measures the tensile forces on the cables directly at the strain relief
  • Triggers a shutdown by means of the NC contact if forces are excessive
  • Permanently increased tensile forces can lead to cable damage and in the worst case, cable fire

Why is a cable strain relief important?

How does a strain relief work?

What needs to be considered when it comes to strain relief?

  • Type and diameter of cables: Flexible cables need different attachments than thick cables
  • Movement profile of the energy chain: High speed or tight bend radii affect the requirements
  • Ambient conditions: Temperature, humidity and chemical loads must be taken into account
  • Assembly requirements: Speed of maintenance or modularity are often key

Why use igus strain relief devices?

  • Custom made for energy chains
  • Cable-friendly design
  • Many years of experience and expertise
  • Comprehensive tests
  • Large selection of strain relief devices for energy chains

Minimum gap between the strain relief and the beginning of the bend radius

Minimum gap to strain relief

Strain relief on one or both sides?

  • Strain relief on both sides: the cable does not move relative to the chain.
  • Strain relief on one side: the cables move relative to the chain.

What application cases are relevant?

Does this also apply to hoses?

Tested under realistic conditions, with account being taken of diverse parameters

Catalogue. For more information, see the strain reliefs catalogue.

Energy chains shop. From small to medium and large energy chains for all applications.

Energy chain configurator. Design energy chains quickly and easily.

Energy chains wiki. Find important information, questions and answers regarding energy chains.

Consulting

I look forward to answering your questions

J. & E. Papadopoulos S.A.+30 210 4113133Write e-mail

Shipping and consultation