Throughfeed machines

Maximum flexibility despite high dust loads and fast throughput speed

edge-banding machine

Our top products for throughfeed machines

Strong, easy and quick to fill

  • 30% lighter than comparable size E4.1 series
  • Openable in the inner and outer radii from both sides
  • Also suitable for side-mounted, standing and hanging applications
triflex R

Can be moved along three dimensions

  • Defined bend radius of 50 to 182mm for maximum cable service life
  • High tensile strength and very flexible
  • Various versions from closed to light
Lead screw

High efficiency and low wear

  • Seven different materials and lubrication-free operation
  • Low coefficient of friction and high efficiency
  • Up to 50.9% lower procurement costs
drylin W

Wide variety thanks to modular system

  • 100% lubrication-free
  • Corrosion-free and hygienic
  • Quiet and wear-resistant
ball transfer units

Plastic plain bearings

  • Insensitive to dust and dirt
  • High compressive strength
  • Free from lubrication and maintenance
  • Predictable service life
MS2N

Suitable for ctrlX drives

  • Secure data exchange between motor and encoder system
  • Save about 40% installation space in the chain
  • 50% less cables required
which e-chain® with extender crossbars

PVC cables in energy chains ​

Consulting

I look forward to answering your questions

J. & E. Papadopoulos S.A.+30 210 4113133Write e-mail

Shipping and consultation