drylin SAW linear modules

Robust design

  • Choice of trapezoidal or steep thread
  • Threaded drive spindle with ball bearing
  • Rail profile with high type, extremely torsion-resistant
  • Profile rail drylin® W, aluminium, hard anodised
  • High stability
  • Cost-effective and 100 % lubrication-free

The sizes of the SAW series

SAW-0630

  • max. stroke length: 300 mm
  • slide length: 60 / 100 mm
  • carriage width: 54 mm
  • max. load capacity max. load capacity:
    • axial: 100 N
    • radial: 400 N

SAW-0660

  • max. stroke length: 500 mm
  • slide length: 100 mm
  • carriage width: 85 mm
  • max. max. load capacity:
    • axial: 100 N
    • radial: 400 N

SAW-1040

  • max. stroke length: 500 mm
  • slide length: 69 / 100 / 150 mm
  • carriage width: 74 mm
  • max. load capacity max. load capacity:
    • axial: 500 N
    • radial: 2000 N

SAW-1080 / SAW-1080-PL

  • max. stroke length: 750 mm
  • carriage length: 100 mm
  • carriage width: 108 mm
  • max. max. load capacity:
    • axial: 750 N
    • radial: 2000 N

SAW-1660

  • max. stroke length: 750 mm
  • slide length: 150 mm
  • carriage width: 104 mm
  • max. max. load capacity:
    • axial: 750 N
    • radial: 3000 N

Technical drawing - click arrows to enlarge

Product services

Catalogue

Download technical data

Product enquiry

Request a quotation

Online configurator

Free online configurator

Technical options for the SAW series

Lead screw materials

igus lead screw material

Bearing materials

Plain bearing material for igus linear modules and XY tables

Electric drive systems: electric motors from igus

Stepper motors for linear modules

Lead screw clamp

  • Shaft clamping flange for clamping the lead screw to the position indicator  
  • Secures the lead screw against inadvertent turning
  • Material: polymer housing with aluminium shaft clamp
  • Colour: black
Lead screw clamping for drylin linear modules

Digital position indicator

Digital position indicator for drylin linear modules

drylin hand wheels

drylin hand wheel for linear modules

Consulting

I look forward to answering your questions

J. & E. Papadopoulos S.A.+30 210 4113133Write e-mail

Shipping and consultation