Cobot made from high-performance plastic

What is a cobot?

  • Cobots can be flexibly integrated into different applications.
  • This type of robot takes on tasks that are monotonous, time-consuming or even dangerous for humans.
  • Cobots made of high-performance plastic such as the ReBeL are particularly light at just 8kg, easy to operate and amortise very quickly thanks to their low price.

It's a ReBeLution for €4,970

What does a cobot cost?

Tech facts about the igus cobot

strength icon

Up to 2kg payload

reach icon

Up to 664mm reach

DOF icon

Up to 6 degrees of freedom

speed icon

Speed max. 7 picks/min

repeatability icon

Repeatability ±1.0mm

icon scale

Weight 8.2kg

icon cobot

Confirmed by the Institute for Occupational Safety

icon cleanroom

Cleanroom Class 4

icon silent

58.2dBA

icon energy

40W average consumption

icon weight

2.5kg max. load

What are the application areas of cobots?

Where is the ReBeL cobot manufactured?

PCB assembly in Germany

Soldering oven

Assembly

Lay cables

Software installation

ReBeL software installation

Quality assurance

ReBeL cobot quality assurance

Current cobot models in the ReBeL series

REBEL-6DOF-00

ReBeL® cobot 6 DOF

ZLW-20200S-7TH-REBEL-01-1000

ReBeL® seventh axis

RBTX-TRUP-0001

ReBeL® cobot workstation

Low Cost Automation online shop

Online shop

ReBeL® configurator

Cobot configurator

Appointment for ReBeL® live demo

Appointment for demo

Consulting

I look forward to answering your questions

J. & E. Papadopoulos S.A.+30 210 4113133Write e-mail

Shipping and consultation