Toothed belt axes from the modular kit

  • Modular system in 3 widths (120/160/200 mm)
  • High service life thanks to glide foils made of iglidur® J200 material

Modular axis ZLW, installation size 10 & 20

ZLW-10120

ZLW modular axle, tandem 

ZLWT

ZLW modular axis, Installation Size 10

ZLW-10120

ZLW modular axis, Installation Size 20

ZLW-20200

Modular axis ZLW, Hygienic

ZLW-20-HYD

Modular axle ZLW-1050-ES

DRL_PROD_ZLW-1050-ES

In just a few steps to the harnessed drive system

drylin drive technology configurator
  • Quick and easy configuration
  • Optional accessories
  • Detailed parts list
  • Fast delivery
Stainless steel bearings

Stainless steel bearing for quick bearing replacement in extreme environments

  • Fast bearing change without disassembly
  • Reduced downtime
  • Complete re-use of all components
  • Simple spare parts management
Plain bearing liner

Liners for a large number of applications

  • Low coefficient of friction
  • Optimised wear quality
  • 100% lubrication-free
  • Extremely lightweight
  • Chemical-resistant
Lead screw stepper motor

Motors for lead screw axes

Consulting

I look forward to answering your questions

J. & E. Papadopoulos S.A.+30 210 4113133Write e-mail 

Shipping and consultation