Linear robots

Gantry robot workspace

Linear gantry with 2 axis, flat linear robot with 3 axis or room linear robot with 4 axis from €1,065.28

  • Plug-and-play control hardware including free software
  • Standard or customised gantry robots
  • Short delivery times

Tech facts about igus® gantry robots

icon strength

Up to 85kg payload

icon reach

Up to 3,000 x 3,000 x 1,000mm reach

icon DOF

Up to three degrees of freedom

icon speed

Speed max. 20 picks/min.

icon repeatability

Repeatability: ± 0.5mm

icon temperature

Ambient temperature 0-50°C

Portal-control system

Cobot control software
  • Test all igus® kinematics before you buy with the free and licence-free software
  • With pre-programmed projects for all igus® robots, single axes and AGVs
  • Intuitive 3D interface with simulation of the robot

Configure customised portals

Placeholder
  • Free CAD download
  • Suitable accessories such as e-chain® and grippers
  • Intuitive configuration interface

Portals in use

Current igus linear robot models

Linear robot DLE-LG-0002

DLE-LG-0002

Flat linear robot DLE-FG-0006

DLE-FG-0006

Room linear robot DLE-RG-0014

DLE-RG-0014

Standard linear robots from stock

igus flat linear robot

Online shop

Low Cost Automation online shop

Linear robot configurator

linear robot configurator

Appointment for demo

Appointment for ReBeL® live demo

Low Cost Automation education program

Placeholder

Consulting

I look forward to answering your questions

J. & E. Papadopoulos S.A.+30 210 4113133Write e-mail 

Shipping and consultation