Closed energy chain for dirt and swarf protection

Closed energy chain for dirt and swarf protection

What are closed energy chains?

Open energy chains
Closed energy chains (energy tubes)

Energy tube R2.1

Closed energy chain series R2.1
  • Inner heights: 26 to 75mm
  • Available in two versions:
    • Openable in the outer radius from both sides
    • Openable in the inner radius from both sides
  • Large inner height and cost-effective
  • Quiet operation due to built-in brake
  • Smooth design with no interfering edges

RX energy tube

Closed energy chain series RX
  • Inner heights: 42 to 73mm
  • Lid removable in the outer radius
  • Rounded contour allows swarf to bounce off easily
  • IP tested by TÜV NORD CERT GmbH

Energy tube E2 R

Closed energy chain series E2 R
  • Inner height: 25 to 45mm
  • Lid removable in the outer radius
  • Quiet operation due to small pitch of the chain links

Energy tube E2 R100

Closed energy chain series E2 R100
  • Inner heights: 21 to 50mm
  • Lid openable in the inner radius from both sides
  • Cost-effective protection against dirt and swarf

Energy tube R4.1L

Closed energy chain series R4.1L
  • Inner heights: 31 to 48mm
  • Lid openable in the inner and outer radius from both sides
  • Completely closed
  • Integrated "brake" for quiet operation
  • Undercut design for optimum lateral stability
  • Highly customisable to the application
  • Optimum price-performance ratio
  • 30% lightweight and 80% faster assembly than comparable series
  • Double stop-dog system and large pin/bore connection for high force absorption

Energy tube R4.1

Closed energy chain series R4.1
  • Inner heights: 28 to 108mm
  • Lid removable in the inner and outer radius
  • Completely closed
  • For particularly demanding applications
  • Undercut design for optimum lateral stability
  • Double stop-dog system and large pin/bore connection for high force absorption
  • High thrust on long travels and for long unsupported lengths
  • Noise-dampening "brakes" and noise dampers as an option
  • Integrated "brake" for quiet operation

Energy tube R4/light

Closed energy chain series R4/light
  • Inner heights: 56 to 80mm
  • Lid removable in inner and outer radius
  • Completely closed
  • Reduced thickness of the side panels and thinner crossbars

Energy tube zipper

Closed energy chain series zipper
  • Inner heights: 10,3 to 32mm
  • Lid on a belt on the outer radius
  • Tubular version for light dirt impact
  • Quiet operation due to small pitch of the chain links
  • Also available as a closed "tube version"
  • iF Design Award for zipper design

triflex R

triflex R
  • Inner height (fillable): 10 to 46.8
  • Ideal for demanding movements in all axes
  • TRC version also protects against dirt and swarf as it is completely enclosed.
  • High torsion resistance
  • Easy to shorten and lengthen
  • Defined torsion stop-dog and minimum bend radius
  • Many other versions available
  • iF Design Award 2004, 2007 & 2013
triflex® R
Cable CF890

Consulting

I look forward to answering your questions

J. & E. Papadopoulos S.A.+30 210 4113133Write e-mail

Shipping and consultation