igus test laboratory: research on 4,000m²

igus test laboratory: Research on 5,500m²

Proven, predictable, tested

Long life guaranteed and igus guarantee

What is tested?

  • 2,000m² outdoor test area for energy chains and chainflex cables with particularly long travels
  • 1,500m² test area for chainflex cables in our own energy chains
  • 1,500m² Test Area in the new factory hall
  • 300m² test area for iglidur plain bearings, drylin linear bearings and Low Cost Automation - the latter partly under real conditions in quality assurance
  • 200m² Test Area for igus:bike and bicycle components
Test use case

We would love to test your application as well

External test of an energy chain with long travel

How many tests are conducted in the igus laboratory?

  • Over 17,000 tests in total, around 5,000 of them with e-chains and chainflex in addition to approx. 12,000 with dry-tech (rotating, pivoting, linear, tumbling, heated, underwater etc.)
  • 10 billion e-chain cycles
  • 3,500 tested cables
  • 1,000 customised tests
  • Up to 800 tests running in parallel

Test data from our test laboratory are fed into online tools

What happens to the test data?


Test laboratory 360°

Have a virtual tour through the laboratory


Tribology and tribo-polymers

Tribology

Tribology is the core of our motion plastics

Dr.-Ing. Ralf Selzer in the plain bearing test laboratory

What are tribo-polymers?