iglidur® JVSI, clearance-free pre-loaded bearing, imperial

Radial and axial pre-loaded

iglidur® JVSI, clearance-free pre-loaded bearing, imperial
iglidur® JVSI, clearance-free pre-loaded bearing, imperial drawing
1 from 2
iglidur® JVSI, clearance-free pre-loaded bearing, imperial
iglidur® JVSI, clearance-free pre-loaded bearing, imperial drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: JVSI-0608-06
  • Material: iglidur® J
  • Shape: Clearance-free pre-loaded bearingsCancel
  • Dimensions:
    • d1 0.375 in
    • d2 0.5 in
    • b1 0.375 in
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Standard range from stock
  • Radial and axial pre-load
  • Zero clearance in unloaded condition
  • Material: iglidur® J
  • Maintenance-free and predictable service life
iglidur® JVSI - clearance-free pre-loaded bearings
iglidur® JVSI are clearance-free in the unloaded state due to the axial and/or radial pre-tension. The iglidur® J material has extremely low coefficient of friction in dry operation and a very low stick-slip effect. Ideal for "antivibration mounting" of pedal box bearings, etc.
When to use it?
  • If a radial and/or axial pre-tension of the plain bearings is desired
  • When a rattle-free bearing in the unloaded state is required
  • When you need a clearance-free feel
When not to use it?
  • When a plain bearing solution with reduced clearance is needed
  • Please contact us
  • When the pre-load has to withstand high radial forces
  • When total zero clearance feature is required at high loads
Unsure if it fits?