Available in 5 sizes for corrugated hoses with diameters: Ø17mm, Ø23mm, Ø29mm, Ø36mm and Ø48mm
Silicone-free
igus-icon-lieferzeitTR.COB.01.PMA.17.0
17 mm
The universal mounting bracket with hook-and-loop tape is
flexible in shape and thus adapts to the design of the robot arm. A slim design with rounded edges minimises the risk of injury in case of contact with the robot. These cobot clamps are equipped with a PMA clamp and can therefore be fitted with the corresponding PMA hose in nominal widths of 17, 23, 29, 36 and 48mm.