igus-icon-lupe
igus-icon-lupe
1 from 2
- Initiator kit for drygear® RL-D worm gear units
- Suitable for the PRT version (rotary tables/ slewing rings with plain bearings)
igus-icon-lieferzeitRL-D-20-IK-001
Size 20
The proximity switch, also known as a limit or reference switch, is used to limit the travel angle of gearboxes with a power amplifier combination. It is also indispensable for homing with incremental encoders
The proximity switch as a closer (NO) is open when idle. For the PNP switching output, the positive pole is switched.