Harnessed CAT5e cables, PUR, connector A: Hirose RJ45 L-angle curve lower, connector B: Hirose RJ45 L-angle curve upper

CAT9240380 product image
igus-icon-lupe

• Ethernet/CC-Link IE/CAT5e

• For energy chain applications

• PUR outer jacket

• Bend factor 12.5xd

• Overall shield

• Notch-resistant

• Oil-resistant & flame-retardant

• Coolant-resistant

• Free from PVC and halogen

• 10 million double strokes guaranteed

  • Guarantee up to 4 years
  • igus-icon-lieferzeitCAT9240380
    (4x(2x0.15))C
    Straight
    InfoInfoigus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.