Harnessed Profibus cables, TPE, connector A: Phoenix Contact SUB-D, 9-pole, pin, 45°, IP67, connector B: Phoenix Contact IN: M12 5-pole, pin straight, OUT: M12 5-pole socket straight

BUS9041260 product image
igus-icon-lupe
• Profibus
• For energy chain applications
• TPE outer jacket
• Bend factor 10xd
• Overall shield
• Oil-resistant & flame-retardant
• 10 million double strokes guaranteed
  • Guarantee up to 4 years
  • igus-icon-lieferzeitBUS9041260
    (2x0.25)C
    InfoInfoigus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.