Lead screw nut made of iglidur J - high efficiency at all speedsOur lead screw nut made of the high-performance polymer iglidur J is the all-rounder. The material can be used at almost all speeds and is characterised by a high degree of efficiency. Other benefits:
► Low coefficient of friction - low wear rates
► Up to +90°C max. long-term application temperature
► Permitted continuous surface pressure in the threads from 0MPa to 4.0MPa
___________________________________________________________________________________________________________________________
All our lead screw nuts are made from wear-resistant iglidur® high-performance polymers.There are 7 different standard materials available for various applications: iglidur J - high efficiency at all speeds, iglidur J350 - for temperatures up to +150°C, iglidur A180 - FDA-compliant for the food-pharmaceutical industry, iglidur E7 - for high speeds at low loads, iglidur R - vibration and vibration-inhibiting, iglidur J200 - best counterpart to aluminium and iglidur W300 - for high-load applications.
Depending on the material, this gives you the following advantages:
► 100% lubrication and maintenance-free
► Durable and robust in adverse environments
► Chemical-resistant and mould-free
► Quiet and vibration-free travel
► PTFE-free
► FDA conformity through A180
► Withstands high loads
► Long-term use in temperature ranges from -20°C to +150°C
The base material is additionally reinforced with technical fibres or fillers The solid lubricants are microscopic particles, embedded in millions in tiny chambers of the material. This is adequate to sufficiently lubricate the immediate surrounding area and reduce the friction of the system. These additives stabilise our lead screw nuts decisively for wear resistance.
In addition to a large selection of standard materials for lead screw technology, igus also offers a wide range of options for the lead screw nut geometry itself:
Cylindrical lead screw nutsCylindrical lead screw nuts with spanner flatFlanged lead screw nutsFlanged lead screw nuts with spanner flatHeavy-duty lead screw nut geometryCylindrical injection moulded lead screw nutsFlanged injection moulded lead screw nuts