igus-icon-lupe
igus-icon-lupe
1 from 2
- Lightweight due to the use of aluminium and plastic
- Defined latching points
- Integrated ball preload in carriage
- Variable rail lengths
igus-icon-lieferzeitWWPV-06-30-06
06-30
60
The drylin W complete carriage WWPV is a guide carriage that impresses with its high-quality materials. Thanks to the use of aluminium and plastic, the complete carriage is particularly light, making it ideal for applications where weight plays a decisive role. A feature of the complete carriage is the defined locking points, which ensure precise positioning and a secure hold. In addition, the carriage has an integrated ball preload, which ensures smooth and jerk-free movement.