iglidur® bar stock J3BLubrication-free iglidur® bar stock materials offer the option of freely designing all types of maintenance-free sliding elements and bearings. The variety of iglidur® plain bearing materials ensures optimum matching of the bearing material with the best coefficients of friction and wear for the counter partner.
In addition to bar stock for our own processing, we also offer you the production of plain bearings, sliding elements and glide strips of any shape. We can even provide urgent prototypes in a matter of days in line with an agreed deadline.
Note: Our bar stock is manufactured with excess dimensions. Typical application areas- Medical technology
- Special machine construction
- Maintenance
- Plant construction
- You will find plenty of additional application areas at our [Link id="9"]
When to use it?- If no suitable dimensions are available in the iglidur® catalogue range
- When a plastic bar stock with excellent coefficients of wear and friction are required
- When there is a need for iglidur® plain bearings in special dimensions in small quantities
- If high compressive strength is required
- If high flexibility is required
| When not to use it?- If an appropriate iglidur® standard catalogue bearing is available
- When an iglidur® plain bearing in special dimensions is required in large quantities
- When no bar stock made of engineering plastics is required and a bar stock without any tribological properties is sufficient for the application
Use our filter options to find the suitable product |