Han 24B connector housing (pin) on Han 24B connector housing (socket), single locking lever, straight at both ends, PUR 6.8xd

MAT90489444 product image
igus-icon-lupe
  • For torsion applications
  • DNV-certified
  • PUR outer jacket
  • Coolant-resistant
  • Notch-resistant
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Halogen-free
  • Silicone-free
  • UV-resistant
  • PVC-free
  • Oil-resistant (according to DIN EN 50363-10-2)
  • Guarantee up to 4 years
igus-icon-lieferzeitMAT90489444
InfoInfoigus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.