igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 6
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
38 mm
Max. cable diameter
34 mm

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
50 mm
Bend radius [R]
350 mm
Article structure & price calculation
Off-centre feed
mm
Total price
EUR 4.36 / Chain linkplus VAT and shipping chargesEUR 78.48
ready for shipping in 72 hours
Parts list
(1)e-chain®
Part No. : R4.38L.050.350.0EUR 78.48
Energy tube R4.38L | Completely closed: openable from both sides along the inner and outer radii | Inner height: 38mmApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
igus-icon-lieferzeitR4.38L.050.350.050350