Here you can configure your e-chain system® individually. All entries and changes are taking over to the part list which is situated at the end of the page.
       
     
    
	
    Series T3.29 - chain, with crossbars every other link
    1. Side links on one strip
 2. Perfect for high accelerations and speeds
 3. Bracket for holding tiewrap plate
 4. Three-part design
 5.Can be shortened to any length
 6. Accessories available such as interior separation, strain relief
 7. Low weight
 8. Virtually no polygon effect
    
	
     
	
   
       
      A = moving end, B = fixed end
Pitch: 15 mm
Chain links per m: 67 links/1005 mm
Travel: S
Chain length= S/2 + K
 Z = Crossbar distance (Standard: every 4th chain link, other distances upon request)