After selection of your ZIP code, we designate the relevant staff to attend to you at once.
"By the sparger ring, the guides are continuously sprinkled with demineralized water as well as chemical spilling. Conventional guide systems break down as no oil or fat whatsoever should enter the dipping bath. Therefore igus® hard-anodized aluminum shaft was screwed to the travel carriage profiles. Linear housing, open, long design (1 x with compensation) OGA-01-16 mounted on lift system. On the drive shaft x 105, Ø 20 mm with four-hole flange bearing. EFSM-20 deflection bearing, Form F, press fitted in aluminum plates. ”
Jürgen Weirich, ATW GmbH, Königheim