Here you can configure your e-chain system® individually. All entries and changes are taking over to the part list which is situated at the end of the page.
Series E4.56AG - chain, openable from both sides with crossbars every link
1. Straight running due to inner/outer link design
2. Low-noise running due to built-in brake at the radial stop-dog
3. The undercut design ensures very high rigidity and load capacity
4. 15% more tensile strength (compared to the best old E4 series), better unsupported length due to improved vertical stop-dogs
5. New opening crossbar available for faster fitting and removal 450.X. Q
6. Wide range of products for interior separation - New interior separation system available for faster cable laying cables T563(A)
7. "No camber" version possible due to easy turning of the outer link without reworking
8. Crossbars for e-chain® can be removed from both sides
9. Lid for e-tube, can be swivelled and removed
10. Wide plastic crossbars – cable-friendly
Available inner widths Bi: 50 to 600 mm
Available bending radii R: 135 to 500 mm
Pitch: 91 mm per link = 11 links/m