Both in circuit breakers and in earthing switches there are additional bearings that can be optimised with iglidur plain bearings. They also already contain solid lubricants and hence reduce maintenance costs. Due to the versatile range of different iglidur materials, even electrically conductive plain bearings can be designed. There is also a suitable material for high loads and hard impacts.
Metallic gears can be replaced with 3D printed plastic gears. These are produced in a selective laser sintering procedure and are characterised by extremely high wear resistance and cost-effective manufacturing. Shape and size of the gear can be determined individually.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h